Platinum: ENZ42-6NWL
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 3.4°C/m.
Water-cooled
Platinum: ENZ60-6NWL
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 1.8°C/m.
Water-cooled
Platinum: ENZ42-15NWL
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled
Platinum: ENZ60-12NWL
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 4.1°C/m.
Water-cooled
Platinum: ENU112-6NWL
Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C
Cooling rate is 2°C/m.
Water-cooled
Platinum: ENZ112-6NWL
Representative image
112 cu. ft. (48x48x84 in.)
-70 to 180°C
Cooling rate is 1.9°C/m.
Water-cooled
Platinum: ENU112-12NWL
Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C
Cooling rate is 3.2°C/m.
Water-cooled
Platinum: ENZ112-12NWL
Representative image
112 cu. ft. (48x48x84 in.)
-70 to 180°C
Cooling rate is 3.1°C/m.
Water-cooled
Platinum: ENZ42-15NW
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 12.5°C/m.
Water-cooled
Platinum: ENU112-15NW
Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C
Cooling rate is 10°C/m.
Water-cooled
Platinum: ENZ60-15NW
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 10.4°C/m.
Water-cooled
Platinum: ENZ112-15NW
Representative image
112 cu. ft. (48x48x84 in.)
-70 to 180°C
Cooling rate is 6.9°C/m.
Water-cooled